IESNA:LM-63-2002
[TEST]P735880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S675D830-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2790
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 26
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1371.4 1446.8 1531.6 1634.4 1717.3 1791.8 1877.5 1912.4 1936.9 1947.3
1938.8 1919 1881.3 1822.9 1770.1 1710.7 1627.8 1559 1495.8 1445.9
1373.3 1313 1233.8 1224.4 1165 1132 1085.8 1051.9 1018.9 985
956.7 891.6 837 779.5 716.3 653.2 582.5 509 445.8 383.6
334.6 300.7 263 229 201.7 173.4 147 119.7 97.1 74.5
54.7 35.8 20.7 8.5 0
1371.4 1439.3 1516.5 1598.6 1685.3 1771 1835.1 1886 1926.6 1938.8
1942.6 1928.4 1902 1869.1 1818.2 1766.3 1702.2 1639.1 1586.3 1519.4
1458.1 1399.7 1310.1 1289.4 1233.8 1188.5 1150.8 1106.5 1071.7 1031.1
999.1 927.5 860.5 802.1 746.5 688.1 626.8 565.5 496.7 434.5
374.2 327.1 283.7 246.9 214 182.9 154.6 126.3 101.8 78.2
55.6 37.7 21.7 9.4 0
1371.4 1406.3 1464.7 1526.9 1590.1 1656 1708.8 1768.2 1815.3 1849.3
1873.8 1887 1892.6 1888.9 1878.5 1861.5 1830.4 1806.9 1764.4 1722
1674.9 1631.5 1559 1540.1 1495.8 1441.1 1392.1 1341.2 1292.2 1252.6
1202.7 1100.9 1007.6 922.7 850.2 779.5 716.3 661.7 600.4 546.7
492.9 440.2 388.3 339.3 288.4 244.1 201.7 164 129.1 95.2
67.9 44.3 24.5 10.4 0
1371.4 1408.2 1439.3 1466.6 1494.9 1530.7 1566.5 1590.1 1628.7 1644.7
1669.2 1697.5 1717.3 1725.8 1744.6 1750.3 1756.9 1760.7 1757.8 1751.2
1748.4 1739 1721.1 1715.4 1697.5 1680.6 1656 1638.1 1608.9 1586.3
1556.1 1484.5 1404.4 1320.5 1237.6 1140.5 1051.9 960.4 871.9 788.9
702.2 619.2 542.9 474.1 404.4 338.4 279 224.3 177.2 130.1
91.4 58.4 32 12.3 0
1371.4 1383.7 1383.7 1381.8 1377.1 1373.3 1366.7 1358.2 1354.4 1347.8
1337.5 1324.3 1312 1304.5 1291.3 1276.2 1258.3 1248.9 1233.8 1213.1
1194.2 1181 1151.8 1143.3 1121.6 1111.3 1088.6 1062.2 1043.4 1025.5
1001 942.5 887.9 830.4 772.9 719.2 659.8 603.2 549.5 494.8
443 394.9 350.6 302.6 263.9 225.3 192.3 155.5 124.4 95.2
67.9 45.2 25.4 11.3 0
1371.4 1356.3 1325.2 1296.9 1269.6 1243.2 1217.8 1188.5 1161.2 1147.1
1117.9 1094.3 1073.6 1050 1023.6 1001.9 977.4 958.6 936.9 916.2
897.3 879.4 849.2 842.6 821.9 803 786.1 768.2 748.4 731.4
711.6 672 629.6 591 553.3 517.5 483.5 449.6 418.5 390.2
357.2 325.2 294.1 263.9 233.8 203.6 173.4 145.2 115.9 90.5
65 44.3 25.4 12.3 0
1371.4 1330.9 1272.4 1224.4 1187.6 1151.8 1119.7 1079.2 1043.4 1025.5
995.3 968 949.1 925.6 903.9 881.3 860.5 842.6 816.2 796.4
777.6 763.5 732.4 722 705 693.7 675.8 661.7 651.3 635.3
621.1 587.2 559.9 528.8 501.4 475 448.6 423.2 396.8 371.4
342.1 315.8 289.4 262 232.8 203.6 174.4 148 119.7 94.3
69.7 46.2 27.3 12.3 0
1371.4 1314.8 1258.3 1198.9 1160.3 1114.1 1074.5 1030.2 1013.2 975.5
952 923.7 906.7 876.6 854.9 827.6 809.6 782.3 762.5 748.4
728.6 709.7 691.8 681.5 669.2 653.2 639 624.9 612.7 596.6
585.3 554.2 527.8 508 485.4 463.7 443 419.4 395.9 371.4
345 317.6 293.1 267.7 241.3 213 185.7 157.4 128.2 101.8
73.5 49 27.3 10.4 0
1371.4 1301.6 1240.4 1196.1 1147.1 1099 1053.8 1015.1 995.3 955.7
927.5 900.1 886 850.2 832.3 806.8 782.3 764.4 745.6 728.6
711.6 694.7 671.1 664.5 649.4 636.2 623 605.1 593.8 578.7
569.3 544.8 523.1 504.3 486.4 465.6 443 421.3 397.8 373.2
348.7 322.3 297.8 272.4 246.9 217.7 189.5 161.2 131 101.8
73.5 49 26.4 11.3 0
